Steel guide trough | One-piece | For series: 10, B15, E2.17, 15 | Trough height 48mm

91.11 product image
igus-icon-lupe
91.11 technical drawing
igus-icon-lupe
1 de 2
91.11 product image
91.11 technical drawing
  • For 10, 15, B15, E2.17 series
  • Continuous glide bar for the gliding section of the trough
  • Without installation sets, as the guide troughs are made of a single U-profile
  • The solution for the trough joint is specific for any application
  • The energy chains with an outer width up to 100mm are available from stock
igus-icon-lieferzeit91.11
antes: 91-11
10.015/15.015/B15.015/E2.17.015
With glide bars
1.89 (48 mm)
1.18 (30 mm)