- Diseño delgado y simple y, por lo tanto, extremadamente ahorro de espacio
- Fácil y rápido de reequipar
- Cojinete sin lubricación
- Disponible en stock
Cambiar idioma :
The swivel bracket is the simplest and most cost-effective way of rotating a 6-axis industrial robot up to 270° around its own axis or axis 1.
To avoid any potential collisions with the robot, an inverted version, which is turned upwards, is also available (part no. ending in 1).
Depending on the robot model, there is a suitable adapter for stress-free installation on the robot, with which you can attach the swivel bracket without drilling.