Cable servo chainflex® CF887

CF887.07.05.02.01 product image
igus-icon-lupe
1. Extruded PVC compound 2. Braided copper shield 3. Film banding made of optimised, flexurally strong shield film 4. Power cores with control elements stranded around high tensile strength core cord 5. Flexurally strong conductor
igus-icon-lupe
1 de 2
CF887.07.05.02.01 product image
1. Extruded PVC compound 2. Braided copper shield 3. Film banding made of optimised, flexurally strong shield film 4. Power cores with control elements stranded around high tensile strength core cord 5. Flexurally strong conductor
igus-icon-lieferzeitCF887.07.05.02.01
formerly: CF887-07-05-02-01
4 x 18 AWG (0,75) + 2 x 20 AWG (0,5)