GigE connection cables

Our GigE Ethernet cables combine quality and functionality for a wide range of applications. They are specially designed for energy chain applications and offer oil-resistant and flame-retardant properties. The TPE outer jacket guarantees maximum robustness, while the 10xd bending factor allows for flexible installation. In addition, the overall shielding ensures reliable data transmission, even in interference-prone environments. Performance promise: 10 million double strokes and up to a 4-year guarantee.

For extreme torsional stress, we offer models with a PUR outer jacket that are not only shielded but also notch-resistant, hydrolysis-resistant, and microbe-resistant. These cables are characterized by their oil, coolant, and flame resistance and are ideal for heavy-duty applications.

 

Número de productos: 0
Lamentablemente, en este momento no hay productos disponibles en esta categoría. ¿Necesita ayuda o una solución a medida? ¡El LiveChat de igus® te ayudará al instante! O Envíenos un mensaje