TPE coaxial cables

Our pre-assembled KOAX cables are optimally designed for applications with very high demands. The special TPE outer jacket ensures exceptional robustness and resistance. The cables are hydrolysis and microbe resistant, silicone-free, and UV resistant, making them ideal for harsh industrial environments. Their oil resistance in accordance with DIN EN 60811-404 and bio-oil resistance in accordance with VDMA 24568 offer additional safety even in demanding operating conditions. Backed by up to a 4-year guarantee, they are the perfect choice for long-term reliable performance.

Número de productos: 0
Lamentablemente, en este momento no hay productos disponibles en esta categoría. ¿Necesita ayuda o una solución a medida? ¡El LiveChat de igus® te ayudará al instante! O Envíenos un mensaje