Pre-assembled VGA cable

The VGA cable from igus are specially designed for very high loads. The durable TPE outer jacket ensures longevity and resistance even under the toughest conditions. The cable are hydrolysis and microbe resistant, silicone-free, and UV resistant. It offers excellent oil resistance in accordance with DIN EN 60811-404 and bio-oil resistance in accordance with VDMA 24568, tested with Plantocut 8 S-MB from DEA. With up to a 4-year guarantee, these cable deliver consistently reliable results for industrial applications.

Número de productos: 0
Lamentablemente, en este momento no hay productos disponibles en esta categoría. ¿Necesita ayuda o una solución a medida? ¡El LiveChat de igus® te ayudará al instante! O Envíenos un mensaje