Pulleys online shop

Pulleys made from high-performance plastics offer innovative solutions for use in lifting and conveyor technology and construction applications. They are particularly low-maintenance, impress with their long service life and can be used both horizontally and vertically. The pulley from igus is made of iglidur JB, a plastic with a low coefficient of friction. This minimises wear even at high loads and speeds. Compared to classic metal pulleys, plastic pulleys are significantly lighter and corrosion-free. This advantage makes them ideal for humid or salty environments. Another plus is their quiet operation. Compared to metal pulleys, the plastic pulleys operate much more quietly, which pays off particularly in noise-sensitive applications. The iglidur materials are also insensitive to dirt and highly resilient, even under harsh conditions. igus offers its pulleys in various sizes and designs for numerous requirements. Thanks to their innovative material and sophisticated rope geometry, pulleys made of high-performance plastics from igus are the ideal solution for guiding and movement tasks.

Número de productos: 0
Lamentablemente, en este momento no hay productos disponibles en esta categoría. ¿Necesita ayuda o una solución a medida? ¡El LiveChat de igus® te ayudará al instante! O Envíenos un mensaje