Small energy chains

Small energy chains guide and protect the cables and hoses in your most confined installation spaces, where a full-size carrier simply will not fit. Available in inner heights from 5 mm to 48.5 mm, these lightweight, high-strength energy chains are ideal for small spaces, keeping inertia low for highly dynamic, fast-moving applications while running quietly thanks to their small pitch. Snap-open and easy-to-fill designs let you press cables in or pull them out in seconds, and optional interior separation keeps everything neatly managed and protected against wear. From home office, automotive, and aviation equipment to compact automation, you gain excellent mechanical stability and a long service life, backed by a four-year guarantee. Every size ships from stock with no minimum order quantity, so you can specify exactly the carrier your design requires and have it in hand quickly.

Número de productos: 0
¿No se encontró nada? ¡El igus® LiveChat te ayudará de inmediato! O ¡envíanos un mensaje!