Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R68 New - openable in the outer radius
1. Protection for cables and hoses against hot
chips
2. Large pins for high stability
3. Smooth, chip-repellent exterior
4. Small pitch for low-noise, smooth operation
5. Removable lids along the outer radius
6. Fully enclosed
7. KMA mounting brackets with attachment
capabilities on all sides
8. Integrated strain relief available especially for
Energy Tubes
R68
Inner widths Bi: 1.97 up to 9.84 (50 - 250 mm)
Bending radii R: 3.94 up to 11.81 (100 - 300 mm)
Pitch: 1.42 (36 mm) per link = 9 links/ft (28/m)