Load Cells & Sensors

IS.EC.B.SU.02.A product image
igus-icon-lupe

Select the desired components here according to Designation or Part Number:

  • EC.B Sensor Unit type.A and type .B
  • EC.B roll sensor +/- 499 mm

  • Load cell 200 kg
  • Load cell 1t
  • Load cell 2t

  • EC.B - Mounting set for roller sensor suitable for .385 crossbar   
  • EC.B - Mounting set for roller sensor suitable for .450 crossbar
  • Both mounting sets include the appropriate load sensors


igus-icon-lieferzeitIS.EC.B.SU.02.A
antes: IS-EC-B-SU-02-A
EC.B-Sensor Type A
¿Tiene dudas acerca de su idoneidad?