- Housing material:
igumid G
- Material of
spherical cap: iglidur® W300
- Connection
for rotating and pivoting movements
- Lightweight
Cambiar idioma :
igubal WGRM and WGLM – reliable angled joints for rotary and pivoting movements
The igubal angled joint with left-hand or right-hand thread is the perfect solution for rotating and pivoting movements. The housing is made of igumid G, an impact-resistant and long-fibre-reinforced polymer, which is suitable for temperatures from -40°C to +120°C and short-term exposure up to +180°C and is characterised by high robustness and durability. The ball stud is available in either igumid G or galvanised steel and is manufactured with a right-hand thread. Upon request, the ball studs are also available with left-hand thread and made of stainless steel.
The spherical cap is made of iglidur W300, a material that offers high wear resistance, even in particularly abrasive ambient media. With its lightweight design and easy assembly, the angle joint is ideal for applications where quick and straightforward installation is required. Furthermore, it is vibration-dampening and insensitive to dirt and dust, which makes it a reliable choice for demanding environments.
Overall, the igubal WGRM and WGLM angled joints offer an efficient and durable solution for a wide range of applications where reliability and ease of handling are paramount.