- Housing material: igumid G
- Connection for rotating and
pivoting movements
- Easy assembly and disassembly
- Insensitive to dirt and dust
Cambiar idioma :
igubal WGLM DE and WGRM DE – removable angled joints for easy handling
The igubal WGLM DE and WGRM DE angle joint with left-hand or right-hand thread and removable ball stud is the perfect solution for rotating and pivoting movements. The back of the housing pad can be opened, allowing the ball stud to be easily removed or inserted. This allows for quick and uncomplicated handling.
These angled joints provide a cost-effective connection and are characterised by their very lightweight design. They are completely corrosion-free and offer high holding forces in the assembled state of up to 260N. The ball stud is available with a right-hand thread made of igumid G or galvanised steel; upon request, also available with a left-hand thread and made of stainless steel. The housing is made of igumid G, an impact-resistant and long-fibre-reinforced polymer, which is suitable for temperatures from -40°C to +120°C and short-term exposure up to +180°C and is characterised by high robustness and durability.
Overall, the igubal WGLM DE and WGRM DE angled joints offer an efficient and user-friendly solution for a wide range of applications where reliability, ease of handling, and corrosion resistance are paramount.