Metallic rod end with internal thread, iglidur G inner ring

KCLM-ES-06-G-EK product image
igus-icon-lupe
KCLM-ES-06-G-EK technical drawing
igus-icon-lupe
1 de 2
KCLM-ES-06-G-EK product image
KCLM-ES-06-G-EK technical drawing
  • Housing made of stainless steel (1.4301) or die-cast zinc
  • Spherical ball made of stainless steel (1.4305)
  • Maintenance-free inner ring made of iglidur G
  • Dimension series K based on DIN ISO 12240
  • With stainless steel spherical ball for high transverse loads
igus-icon-lieferzeitKCLM-ES-06-G-EK
0.24 (6 mm)
Stainless steel die-casting
Acero Inoxidable
Rosca izquierda
Rosca normal
¿Tiene dudas acerca de su idoneidad?