- PFL204 up to PFL206
- Free from lubrication and maintenance
- Resistant to dirt
Cambiar idioma :
igubal PFL – cost-effective and maintenance-free
The igubal PFL bearing consists of a robust sheet metal housing and a plastic spherical insert bearing, which is manufactured either from the cost-effective iglidur J4 or iglidur J material. These materials are characterised by integrated solid lubricants that permanently replace external lubricants and make the bearing maintenance-free. This offers both economic and ecological benefits.
The PFL bearing is particularly cost-effective and resistant to dirt, as it cannot combine with leaking lubricants. This ensures that the functionality of the bearing is maintained even in contaminated environments. Upon request, we also offer a housing made of stainless steel.
More information about the bearing insert:
iglidur J, injection-moulded: -50°C to +90°C, short-term +120°C