Nuevo
igus-icon-lupe
igus-icon-lupe
1 de 2
- Ball Ø: 22.22, 25.4, 30mm
- High load carrying capacity with low friction
- Operating temperatures of up to 120°C possible
- Housing material: iglidur J350
- Ball material: Stainless steel
ℹ️: The height tolerance of all sizes is ± 0.2mm.
igus-icon-lieferzeitBB-525G-J350-ES-H
Referencia
1.42 (36 mm)
330.5 (1470 N)
1 (25.4 mm)