The igus DC Protect motors with protective housing combine reliable performance and additional protection in a compact design. With IP41 protection, the Protect protective housing offers optimum protection against foreign objects such as dirt and dripping water. These motors are the ideal choice for industrial applications and laboratory technology where additional robustness is required. Flexibly adaptable with add-ons such as encoders or brakes, they offer a durable and low-maintenance solution for a wide range of applications. Now available in the igus online shop and ready for dispatch in just 24 hours!
Lamentablemente, en estos momentos no hay productos disponibles en esta categoría. ¿Necesitas ayuda o una solución a medida? Con el chat online de igus® le ayudaremos a encontrar una solución rápida. O bien Envíenos un mensaje