Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 15150, crossbars at every link
1. Stronger version with undercut design
2. High torsional rigidity
3. Wide, rounded plastic crossbars - cable friendly
4. Hinged snap-open removable lids along outer
radius of Energy Tube
5. Closed and open styles can be combined
6. Lateral glide surfaces for side-mounted operation
7. Numerous interior separation possibilities
8. Crossbars on Energy Chains® are removable along
both radii
9. KMA mounting brackets with attachment points on
all sides
10. Integrated strain relief possible
Inner widths Bi: 1.97 up to 23.62 (50 - 600 mm)
Bending radii R: 5.91 up to 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)