Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series 094 chain, openable along the inside
1. Mounting bracket with strain relief option
2. Outside closed
3. Dirt-repelling outer contour
4. One-piece chain link type
5. Small pitch for quiet, smooth running
6. Injection-moulded crossbar, openable lid on inside with integral hinge
7. Outer height ha = 19,3 mm
Available Inner widths Bi: 10
Available bending radii Bi: 38, 48