xiros® ceramic bearings, temperature and chemical experts

BB-636-ZRO2-70-ZRO2 product image
igus-icon-lupe
BB-636-ZRO2-70-ZRO2 technical drawing
igus-icon-lupe
1 de 2
BB-636-ZRO2-70-ZRO2 product image
BB-636-ZRO2-70-ZRO2 technical drawing
  • Ceramic bearings with race and ball material made of zirconium oxide or silicon nitride
  • Resistant to temperature, chemicals and corrosion
  • Operating temperature of up to +250°C
  • Cage material: PEEK
  • Shaft tolerance: g6
  • Housing tolerance: J6
igus-icon-lieferzeitBB-636-ZRO2-70-ZRO2
0.87 (22 mm)
0.28 (7 mm)
0.24 (6 mm)
Óxido de circonio
Without cover plate at both ends