Jaw coupling with clamp and feather key groove

COU-AR-K-140K-100K-56-58-B-AAAA product image
igus-icon-lupe
COU-AR-K-140K-100K-56-58-B-AAAA technical drawing
igus-icon-lupe
play iconCOU-AR-K-140K-100K-56-58-B-AAAA video
igus-icon-lupe
1 de 3
COU-AR-K-140K-100K-56-58-B-AAAA product image
COU-AR-K-140K-100K-56-58-B-AAAA technical drawing
COU-AR-K-140K-100K-56-58-B-AAAA video
  • Vibration dampening and pluggable
  • Coupling material: Aluminium
  • TPU elastomeric centre
  • Shore hardness 98 Sh A
  • Temperature range -30°C to +100°C
igus-icon-lieferzeitCOU-AR-K-140K-100K-56-58-B-AAAA
2.2 (56 mm)
0.55 (14 mm)
0.39 (10 mm)