Spring-loaded ball transfer unit for high impact loads

BBS-515-B180-POM-ES product image
igus-icon-lupe
BBS-515-B180-POM-ES product image
igus-icon-lupe
BBS-515-B180-POM-ES technical drawing
igus-icon-lupe
1 de 3
BBS-515-B180-POM-ES product image
BBS-515-B180-POM-ES product image
BBS-515-B180-POM-ES technical drawing
  • Ball Ø: 15, 22mm
  • Resilient absorption of shock loads with disc springs inside the housing
  • Housing material: xirodur® B180
  • Ball material: POM + stainless steel (in housing)


ℹ️: The height tolerance of all sizes is ± 0.2mm.

igus-icon-lieferzeitBBS-515-B180-POM-ES
1.42 (36 mm)
40.5 (180 N)
0.59 (15 mm)