Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Data cables from chainflex® are designed for flexibility & endurance

Chainflex® data cables are specifically developed for applications that are in constant motion and are primarily installed within cable carriers, usually in combination with bus cables or control cables. Due to their high flexibility and durable construction, chainflex® data cables provide long, predictable service life, which can be easily calculated using our service life calculator and entering all of your application requirements. All data cables are designed as shielded cables and are flame-retardant, oil-resistant, and able to handle high stressors. Available as PVC, PUR and TPE data cables, as well as twisted pair or as data cables braided in layers, all of our data cables are tested for millions of cycles within our chainflex® test laboratory to ensure guaranteed safety against failure.

All chainflex® cables come with up to 4 years guaranteed and can reduce your costs by up to 64.7% while maintaining identical, if not longer service life. To learn more about your potential savings and receive a free quote, simply fill out the form with your current cable types and application.

Request a Cable Price Check

Shop chainflex® data cables

PVC Data Cables

CF240 PVC data cable
  • For heavy duty applications
  • Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • Silicon-free
Shop PVC Data Cables

PUR Data Cables

CF211 PUR data cables
  • For heavy duty applications
  • Oil-resistant according to DIN EN 50363-10-2
  • Hydrolysis, microbe and notch-resistant
  • Flame retardant and UV-resistant
  • Silicon, halogen and PVC-free
Shop PUR data cables

TPE data cables

CF11 TPE data cable
  • For extremely heavy duty applications
  • Oil-resistant according to DIN EN 60811-404
  • Hydrolysis, microbe and UV-resistant
  • Halogen, silicon and PVC-free
Shop TPE data cables


Application Assistance

For further questions or product information, please contact:

Photo
Timothy Marran

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302