Cambiar idioma :

Automating your small or medium-sized business doesn’t have to be an expensive, time-consuming investment. Our drylin® delta robots start as low as $5,351.58 - compared to the $25,000 price point of our competitors - and do not require any maintenance. We design our delta robots with drylin® linear actuators that feature highly engineered, self-lubricating sliding plastic liners. No external lubricants are required and switching out the liners is an easy process. These liners, as well as the other igus® components, such as igubal® double joints that are designed into our delta robots, make the system lightweight, quieter and much more cost-effective. Choose between our proprietary robot control software or a more modular software offered by our partner that’s easier to integrate and change over time. Accessories, such as stepper motors, inductive sensors and motor flanges, are also available. Our delta robots provide rapid ROI and are ideal for various low cost automation applications such as belt transfer stations and sorting systems, small parts handling & fast positioning machines. We provide on-site consultations and are pleased to offer you testing for your applications, both free of charge.
Browse and shop our line or two and three axis delta robots. View product descriptions, technical data, download CAD files and more. Get pricing, add to your cart to request a quote or checkout quickly!

Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (401) 328-7016 to discuss your project today!

The igus® delta robot can lift up to 5kg and press down up to 100N (10kg).
With the end effectors used in the drylin® delta robot, the possibilities are almost unlimited. These can vary from electromagnets, suction cups and mechanical grippers up to 3D printed gripping tools. All energy and air can be directed via a cable management system to the end plate that holds the end effector, which we can also supply!
The accuracy of the drylin® delta robot is +/- 0.5mm.
The drylin® delta robot can perform up to 60 picks per minute for the 360mm version and 30 picks per minute for the 660mm version.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas