Robot Components Banner

Robot components that are low-cost for building custom automated solutions

  • Eliminate maintenance & reduce downtime
  • Lower costs than comparable alternatives
  • Resists dirt, dust & corrosion

Configure Custom Solutions

robolink arm configurator

robolink® arm Configurator

Apiro Modular Gearbox Configurator

Apiro Modular Gearbox Configurator


Browse Robot Components

strain wave gears

drygear® strain wave gear

  • Compact design
  • Available transmission: 28:1
  • Standard motor option: Stepper motor NEMA11 or 17
  • INI-Kit for zero position optionally adaptable
  • Adaptor disc for flanging on grippers available
worm gear joint

Robotic joints

  • Slewing ring bearing (iglide® PRT) with plastic housing
  • The main component is a worm gear
  • Cables can be guided through the center hole
  • The joints can be ordered with or without motor

rotary axis with motors

Rotary Axis with Motor

  • robolink® D robotic joint, symmetrical - with two PRT slewing ring bearings with direct drive
  • The main component is a worm gear, & cables can be guided through the center hole
  • Self-locking drive
  • Application horizontal on base plate
strain wave gears with motors

Strain wave gears with motors

  • Installation size: 17 with NEMA17/flange dimension 42 mm
  • Optional motor connections: wire, connector, encoder and brake

gearbox with cantilever axis

Gearbox with Cantilever Actuator

  • The linear gearbox enables different strokes in the application.
  • Rack and pinion elements included.
  • Configurable in different lengths for sliding applications.
apiro gearbox with motor

Gearbox Joint with Motor

  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection:  Stranded wire

iRC

Robot Control Software (iRC)

End-to-End Robotic Arms

End-to-end robotic arms


RBTX Marketplace for Low-Cost Automation

RBTX

Browse the Engineer's Toolbox


Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente