robolink robotic arms

Robotic Arms from robolink® for Industrial Automation


Configure Custom Robotic Arm Solutions

rebel cobot configurator

ReBeL® Cobot Configurator

robolink robotic arm configurator

robolink® Arm Configurator


Browse the Robotic Arm Shop

robolink

robolink® Robotic Arms

  • Payload -> 30N, cycle times > 6s, reach -> 790mm
  • DPI version with integrated control system
  • Motor and drive encoders available upon request
Rebel

ReBeL Cobot

  • Payload up to 2kg, reach up to 600mm
  • Cobot & service robot capabilities
  • 4 or 6 DoF, optional 7th axis RTU​​​​​​​
7th axis robot

7th Axis Robot Transfer Unit

  • Dry-running, belt driven linear actuator
  • Stroke lengths up to 3,000mm
  • Compatible with various manufacturers

RBTX low cost robotics marketplace

RBTX Marketplace for Low-Cost Automation


FAQ: Frequently Asked Questions

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
Miguel Nivón

BRG Product Manager

+52 728 284 3185 Ext. 315Correo

Servicio al cliente