Cambiar idioma :

Simplified strain relief in the mounting bracket. One-piece, continuous element for defined cable diameter ranges per layer. This reduces the number of components in the mounting bracket and enables quick assembly.
[NEW] Two new variable strain reliefs have been added to the e-skin® flat series: SKFC.SR.V25 and SKFC.SR.V10. These new versions are flatter than the previous SKFC.SR.V50 and therefore offer more flexibility in the mounting bracket of the e-skin flat system. Installation of the mounting brackets is made easier by simply cutting them to the required width.
| Part No. Spacers | Possible cable diameters |
|---|---|
| SKFC.SP16 | 4 - 7 |
| SKFC.SP20 | 8 - 10 |
The flat cable guidance system e-skin® flat consists of individual cable chambers that can be joined together. One or more cables can be fitted into these chambers.

Configure and request an e-skin® flat energy supply system in just a few steps.


Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas