CF38.O.PE

High-end TPE motor cable without protective conductor...

at low temperatures and with small bend radii...

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CF38.60.03.O.PE(3x6.0)C14.5229328
CF38.250.03.O.PE(3x25)C24.58791121

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente