Cambiar idioma :

| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF111.041.D | (2x(2x0.18)+5x0.5)C | 7.5 | 49 | 80 |
| CF111.042.D | (3x(2x0.18)+6x0.5)C | 8.5 | 62 | 99 |
We offer a total of more than 119 chainflex® measuring system cables suitable for 24 manufacturers in seven cable qualities. Up to 4-year guarantee, no minimum order quantity, no cutting charges and numerous approvals & standards.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas