... First TopDrive e-chain cables now also with DNV approval ... for the maritime sector ....

CFSPECIAL with DNV
CFSPECIAL.5XX special cable with DNV
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CFSPECIAL.532.15.08.02(8x(2x1.5)C)C305131014
CFSPECIAL.532.15.16.02(16x(2x1.5)C)C36.59721669
CFSPECIAL.572.2400.01(1x240)C34,525813081
CFSPECIAL.572.3000.01(1x300)C37.531893799
CFSPECIAL.572.4000.01(1x400)C4242695007
CFSPECIAL.592.001(30G4.0+4x(2x2.5)C)C441,7502630
CFSPECIAL.562.PE.700.011G7019.5713867

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente