3D printing component for the removal of "uncooperative" space debris

  • What was needed: two NEMA 11 stepper motors, 3D-printed lead screw nut made of iglidur ® J260 tribofilament®, plastic sliding film Tribo-Tape made of iglidur® V400
  • Manufacturing process: Filament extrusion (FDM)
  • Requirements: Temperature & pressure resistance of the components, durable and lightweight design, reliable ejection mechanism
  • Material: iglidur® J260
  • Industry: Aerospace industry
  • Success through cooperation: stepper motor and threaded spindle together with the plastic sliding film guarantee reliable ejection
The rocket module from the inside: The linear drives push the test body out over the flap.

Problem

Solution

Protection of the space environment

The rocket with the module launched into space on 15 March 2017

igus components prove themselves in space

(From left) igus sales consultant Florian Schindler, Amina Zaghdane, Maren Hülsmann and Lars Flemnitz

3D printing for small and large projects

iglidur J260-PF tribofilament®

Other application examples for 3D printed components can be found here:

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente