energy chain with low installation height for robots in guidance system for spacecraft

Roller-e-chain®, drylin® linear systems and igubal®-bearing work in this test stand for guidance systems.

Profile

  • What was needed: Roller energy chains, drylin®-linearbearing, igubal ®-pillow block bearing
  • Requirements: They were looking for an energy chain that would fit into the recessed lane at a low height so that vehicles could drive over it. The system also travels over a length of more than 70 metres and must be reliable and durable.
  • Industry: Aerospace, space travel
  • Success for the customer: The roller energy chain fulfilled all the requirements of the responsible engineers. It enables particularly long travel distances and a low coefficient of friction, which increases the durability and reliability of the entire test system.
Test facility

Problem

Solution

Roller energy chain in test system
Robots in test facility

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente