Cambiar idioma :
As part of the ExoMars mission, the European Space Agency (ESA) planned to analyse the geochemical specifications of the red planet - with a focus on the search for water. SENER Poland developed and manufactured the "Umbilical Release Mechanism" (URM). The mechanism connects the unmanned Mars rover with the transfer vehicle - URM ensures its power supply after landing on the surface of the planet. The system has to fulfil high technical expectations: Radiation, temperature, dust or temperatures down to -80 °C are just a few of the requirements that the environment on Mars places on the solution and that the installed iglidur® bearings must also be able to withstand without any problems.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas