Plain bearings for heavy-duty agricultural applications

Application Overview

Insufficient lubrication was a real problem for applications in the cultivators. With metallic solutions the bearing points had to be lubricated once a day, so that the bearings can perform their duties properly. This constituted, depending on the working width of the cultivator, up to one hour of work per day.

Lars Heier

Director of Marketing at Lemken

Intensive cultivator

Plastic bearings withstand high forces

Browse Applicable Products

iglide G sleeve bearing

iglide® G sleeve bearing

  • Most popular iglide® material worldwide
  • High wear resistance; resistant to dust and dirt
  • Cost-effective
  • Resistant to dust and dirt
iglide® Z sleeve bearing

iglide® Z sleeve bearing

  • Resistant to wear and impact even at high loads and temperatures
  • Exceptionally long service life under extreme conditions
iglide® TX1 sleeve bearing

iglide® TX1 sleeve bearing

  • The heavy-duty bearing up to 29007 psi static and 20305 psi dynamic
  • Wear-resistant and dimensionally stable
  • Good liquid media resistance

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente