PH1280 Tile Stinger

Field drainage machine

  • What was needed: an innovative machine for field drainage that can manoeuvre plastic drainage tiles on construction sites and unroll plastic tiles next to the trenching and ploughing equipment
  • Requirements: 100% free from lubrication and maintenance, withstands hot, humid and icy but also very dirty environments, long service life, suitable for a wide range of temperatures
  • Products used: dryspin® high helix lead screws made of stainless steel, dryspin® high helix lead screw nut, drylin® E DC motor and motor coupling
  • Success for the customer: the PH1280 is a system that is assembled on a 3-point-coupling and can move large rolls of plastic drainage sheets on the construction site, as well as roll out the plastic sheets next to the trenching and ploughing machines. This device consists of a round turntable with a centre column and an upper guide rod frame. Hypro has developed a collapsible upper guide rail frame that retracts into the centre column. This collapsible frame uses an igus high-speed lead screw and lead screw nut to realise this innovative, time saving solution.
Knorr

Problem

Solution

Field drainage
Field drainage
Field drainage
Field drainage

Products used

Lead screw

dryspin® high helix lead screw

Lead screw nut

dryspin® high helix lead screw nuts

Plain bearings

drylin® E DC motors

Plain bearings

drylin® E motor coupling

Filling system

Order online:

Filling system

Configure lead screw drive:

Tech up, Cost down

Tech up & Cost down:

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente