Servo cables for high mechanical loads in solar off-road vehicle

Bend-resistant chainflex® servo cables were required for extreme thermal conditions.

Profile

  • What was needed: chainflex® -servo cable
  • Requirements: The cables must be able to withstand high thermal loads as well as mechanical loads during movement and vibrations, have a low weight and be able to be used in the smallest installation spaces with a minimum bend radius.
  • Industry: Automotive industry
  • Success for the customer: The chainflex® cables combine low weight with high load capacity and maximum mechanical durability. They can cope with bend radii of up to 7.5xd in the buggy, so that they can also be used in particularly small installation spaces.
SolarBuggy

Problem

Solution

Solar buggy with chainflex cables
SolarBuggy chainflex cables

The servo cable from igus®

CF270.UL.350.01.D chainflex® cable by igus®

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente