iglide® H4 and iglide® T500 in gearboxes

  • Pivoting movement with each gear change
  • Peak temperature up to 160°C
  • Push out forces after 68h > 150N
  • Contact with gear oil possible
Gearbox

Browse Applicable Products

iglide® H4 plain bearing
  • The automotive standard for temperatures up to +200°C (+392 °F)
  • Low coefficients of friction
  • High wear resistance
  • High temperature resistance: 40°C to + 200°C (104 °F to +392 °F)
Shop now
iglide® T500 plain bearing
  • Up to 21755 psi static, 150 MPa static
  • Temperature resistant from -125°C to +250°C (-212°F to +482°F) in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
Shop now
Bearing technology in motor vehicles: application examples
Learn more
iglide® plain bearing in front of vehicle interior
Learn more

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente