iglide® J plastic bushings in car belt tensioner

  • Main criteria for the application
  • High-frequency oscillating motion
  • Pivot angle 1-15°
  • Wear-resistant even with soft aluminum shaft
  • Heavy dirt accumulation
  • Temperature - 40 to + 120 °C (- 40 to 248°F)
Belt tensioner

Browse Applicable Products

iglide® J plain sleeve bearing

iglide® J plain bearing

  • High wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping
Shop now
Bearing technology in motor vehicles: application examples
Learn more
iglide® plain bearing in front of vehicle interior
Learn more

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente