iglide® Z, H, and H4 in throttle valves

  • Replacement of needle roller bearings
  • Media resistance
  • Temperatures up to 150°C (302°F)
  • 10 million cycles
  • Bearing can be overmolded
Throttle valves

Browse Applicable Products

iglide® Z

iglide® Z plain bearing
  • Resistant to wear and impact even at high loads and temperatures
  • Extremely long service life under extreme conditions

iglide® H

iglide® H plain bearing
  • High resistance to temperature and chemicals
  • Can be used underwater
  • For high temperatures
  • Resistant to chemicals

iglide® H4

iglide® H4 plain bearing
  • The automotive standard for temperatures up to +392 °F
  • Low coefficients of friction and high wear resistance
Bearing technology in motor vehicles: application examples
Learn more
iglide® plain bearing in front of vehicle interior
Learn more

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente