Cambiar idioma :
An igus® rotary module with a diameter of 5.90 metres is used in electromagnetic compatibility test laboratories
Frankonia GmbH is known worldwide as a specialist for electromagnetic compatibility test laboratories. The company has now planned a system for testing components weighing up to 20 tonnes for a Chinese test laboratory. The turntable on which the components are tested is supplied with 6 x 10 kV medium voltage via a large igus® rotation module.
"When we design electromagnetic compatibility test halls with turntables, the [von igus] models are simply the best solution. We can't use alternatives such as slip rings for electromagnetic compatibility tests because the cable and guidance must not cause any interference that could influence the measurement result."
Andreas Heindl, Product Development Manager at Frankonia GmbH

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas