Bicycle industry

Lightweight plastic bearings improve reliability in the bicycle industry


Application examples

Crank Brothers bike pedals
crank bros
ibis Cycles rear frame
ibis cycles rear frame
Bergamont rear frame
Bergamont's rear frame

Browse Applicable Parts

iglide® G

iglide® G300
  • Smooth running due to low coefficient of friction
  • Reliable, maintenance-free and dirt-resistant
  • Precise and fast switching

iglide® J

iglide® J
  • Resistant to high frequency shocks and vibrations
  • Highly wear resistant with low coefficients of friction

iglide® J3

iglide® J3
  • High impact strength, maintains shape
  • Sensitive feedback from the rear shock
  • Dimensional stability of the bearing

iglide® H4

iglide® H4
  • Temperature resistant up to +392 °F
  • Corrosion resistant, no seizing.
  • Extreme wear resistance

iglide® W360

iglide® W300
  • Extremely high wear resistance and low coefficient of friction
  • Self-lubricating, maintenance-free, dirt-resistant

igubal® rod ends

igubal® spherical bearings
  • Absorb vibrations
  • Angle and tolerance compensation
  • Light, self-lubricating therefore insensitive to dirt

Browse the Engineer's Toolbox


Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente