Robot handling system for circuit boards

Robot Cable Carrier for Robotic board handling

Profile

  • What was needed: Multi-dimensionally movable triflex R energy supply system, which was supplied as a ready-to-install readychain energy chain system
  • Requirements: Energy chain must keep up with the high travel speeds and acceleration and be extremely flexible, as robot movement sequences can be freely programmed; every cubic centimetre counts, so the solution must be compact;  the highest demands are placed on purity (cleanroom solution)
  • Industry: Photovoltaic and printed circuit board production
  • Success for the customer: Energy supply system adapts optimally to all movements; small bend radii result in very compact installation; material has the necessary classifications for cleanroom technology; economic advantage: instead of six cables, all cables run in only one energy chain.
PCB handling system from Schmid Technology Systems

Problem

Solution

"The requirements in terms of purity are increasing in all industrial sectors," states the Fraunhofer Institute for Manufacturing Engineering and Automation. Example: Test setup with igus energy chain E14.3.038.0 for measuring particle abrasion - "tested and found to be very good" by the Fraunhofer Institute.

The robot picks up the PCBs from a magazine provided on one of two feed belts and places them on a conveyor belt.

The complex gripper of the handling system receives its energy and control signals via a multi-dimensionally moving triflex R energy chain from igus.

Cable Handling Systems

The triflex R energy supply system allows complex movements to be performed in all six axes.

The plug connections and connection plates are also harnessed by igus and supplied ready for connection.

Free samples and downloads

triflex 10 tips

10 tips for energy supply on the robot

Robotics cable carrier catalog:

Robotics cable carrier catalog:

triflex sample box

Free triflex® R Sample Box

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente