Cambiar idioma :
The R12 Rex Scrub from Lionsbot International is built for large-scale cleaning. Equipped with two powerful 16-inch brushes and an 80 kg scrubbing force, it delivers exceptional results in a single pass. Running for up to 10 hours, its durable silicon carbide-coated brushes ensure uninterrupted performance. With a 127 cm cleaning width and a 9.5-litre dirt container, it offers efficiency and convenience. Ideal for shopping centres, factories, and car parks, it sets a new standard in its class.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas