Low-maintenance linear adjustment of driver's seats in construction site vehicles

igus® linear technology prevents dirt and dust from sticking to the Gessmann sliding system

Profile

Seat adjustment for construction machinery
  • What was needed: drylin® W guide rails, drylin® hybrid double roller bearings
  • Requirements: The driver's seat should be able to be moved reliably, even in harsh construction site conditions. The rails should therefore be robust, dry-running, dirt-resistant and extremely low-maintenance.
  • Industry: Construction machinery
  • Success for the customer: The lightweight and corrosion-free linear systems do not need to be lubricated externally. This increases service life in moving applications, especially on construction sites. In addition, the system is more cost-effective than recirculating ball bushings with stainless steel guide shafts.

Problem

Solution

Gessmann driver's seat
Gessmann driver's seat

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente