Crane cable strain relief device

Strain relief devices for energy chains

Chainfix strain relief devices

igus® own Chainfix product series

  • igus® Chainfix reduces the overall height due to optimum housing height
  • Long-term durability for dynamic applications due to improved press-fit elements
  • Suitability for integration in the KMA connection element
  • Space-saving and time-saving assembly
  • Possibility of delivery for complete systems with cables and assembled strain relief device
  • Improved foot for facilitated installation on the C profile
Chainfix strap clips

igus® Chainfix strap clips

  • Optimized height due to newly developed housing
  • Improved foot for facilitated installation on the C profile
  • Good visual effects due to black housing body and black threaded setscrews
  • Easy to assemble due to setscrews that are screwed using an Allen key
press-fit strain relief device

igus® press-fit elements - Reduced overall height due to setscrew and optimum housing height

  • Long supporting surface improves the stability of the strap clip
  • High inherent rigidity increases the operating safety
  • Integrated ribs prevent the cable from detaching itself from the strain relief device
igus® strap clips

New pressure trough, mating trough and press trough with ribs for better long-term durability

Three times higher tensile strength than with standard-type strap clips

  • A. Standard-type strap clip made of hot-galvanized steel, double trough and press trough made of impact-resistant plastic (Art. no. CF14-1-Z, standard elements)
  • B. Strap clip as described above, double trough and press trough made of igumid G (Art. no. CFY14-1)
  • C. Strap clip "Chainfix", mating trough and press trough made of igumid G (Art. no. CFX14-1)
strap clip comparison

Standard-type strap clip

Chainfix strap clip

Chainfix stainless-steel strap clip

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente