Cambiar idioma :

Each shut-off valve consists of an actuator and an actuator element (= valve). Their high chemical resistance and freedom from maintenance ensure our products are ideal for the use in valve technology.

Whether coolant pump in the car or washing water pump in the dishwasher: iglide® plain bearings are resistant to chemicals and withstand high sliding speeds of up to 6,500rpm when used in the medium.

There are meters for water and gas in every household. igus® components such as gears, plain bearings or coupling rods can be installed. With special materials, including for underwater use, we find solutions for every application.

Whether gas spring, hydraulic or pneumatic cylinder: with iglide® guide rings and plain bearings, low-clearance piston guides can be achieved under almost all conditions.

Valve

Slider

Tap

Shut-off/throttle damper

Linear drive

Rotary drive

Wet running pumps

Vertical pump

Roller pumps

Water meters

Gas meter

Hydraulic cylinder

Pneumatic cylinder

Gas strut

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas