Cambiar idioma :
A machine packaging hygiene cloths with a polyethylene fastening strap feeds packages over an adjustable toothed belt conveyor over cycles of 1.5 s.
Resistance to dust
The igus® drylin® linear bearings installed in the packaging machine run on high-performance plastic gliding elements, in contrast to recirculating ball bearing systems. iglide® J is used as the gliding element and is suitable for most applications due to its excellent wear and friction properties. The drylin® bearings are self-lubricating and maintenance-free, resistant to dust and low weight. They run with very low noise, withstand corrosion, carry high loads and withstand impacts or vibrations.

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas