Veprotec bag packing machine

Film packaging: Technology from one source

lubrication-free SHT spindle linear tables automate this film packaging machine.

Profile

  • What was needed: drylin® SHT-spindle linear tables, drylin® E-spindle-stepper motor
  • Requirements: For the positioning and format adjustments, a supplier was sought who could offer the complete portfolio and provide a complete solution. They should work robust and have a long service life.
  • Industry: Packaging technology
  • Success for the customer: 13 drylin® SHTaxes perform all positioning and adjustment tasks in the packaging machine. The linear tables are completely lubrication-free thanks to the use of polymer bearings and polymer nuts. The comprehensive modular system leaves nothing to be desired in terms of customised product composition.
Veprotec bag packing machine

Problem

Solution

The manual positioning of the film roll is carried out using a drylin® SHT-20-EWM-axis with a driven carriage and a pulled carriage as well as the torque support via drylin® floating bearing OJUM-06-20 LL.

A drylin® linear system SHT-12-EWM with NEMA stepper motor is used for the automated positioning of the hole punch.

Automated format adjustment in the bottom folder is achieved by using two drylin® SHT-10-EWM-axis, which are driven by NEMA 23 motors.

The bag depth and bag width can also be adjusted in the bottom folder, using another motorised drylin® SHT-axis.

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente