Lubrication-free bearings and drive elements in thermoforming packaging line

Food packaging: Good guidance without lubrication thanks to tribo-optimised polymer bearings

Profile

Problem

Solution

Bottom film unwinding: Here, the sliding safety housing is moved with smooth-running drylin® W-linear guide in a curved version.

Film deflection: The large sliding door at the height of the film deflection replaces all old bonnet bearings. It is opened and closed using drylin® W hybrid linear roller bearings.

Tensioning system: The film web tensioning system consists of drylin® linear bearings and electrically conductive iglidur® plain bearings. xiros F180 plastic ball bearings are used in the film deflection rollers themselves.

Web edge regulation: The maintenance-free automatic web edge regulation with drylin® trapezoidal lead screw nut and drylin® R linear films creates the conditions for processing various film qualities.

Thermoforming and sealing station: In the lifting stations of the thermoforming and sealing station, iglidur® plain bearings perform heavy-duty work and move the moulds in a vertical direction.

Labelling station: In the "TiroLabel" labelling stations, our energy chain takes over the energy and signal supply.

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente