High-performance bearings for extreme temperature fluctuations in brewery plants

Profile

  • What was needed: Plain bearing made of iglidur A500
  • Requirements: The material of the bearing had to be able to withstand changing temperatures between 0 and 120°C as well as cleaning with aggressive chemical cleaning agents without any problems and have FDA approval.
  • Industry: Beverage industry
  • Success for the customer: The bearings made of iglidur A500 can operate in a temperature range from -100°C to +250°C. The material is resistant to all relevant chemical compounds. Overall, by using the iglidur bearings, an increase in service life of about 280% was achieved compared to the previous gunmetal bearing.
Brewery

Problem

Solution

Brewery
Brewery

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente