Cambiar idioma :
Our modular rotary and linear bearing technology can be installed in any beverage bottling line, regardless of whether it is a partially or fully automated system. The top priority for these components is that they are easy to clean, do not require lubricants and fulfil high service life requirements.
The following shows the main areas of application for our linear and plain bearing technology in filling systems. These are used in a wide variety of sections, e.g. in the clamping star for holding the bottles or in the filling and dosing station.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas